フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Low Cost Half-Bridge Load Cells for Tension/Compression Applications
Discontinued Product!

LCLB - Discontinued

Low Cost Half-Bridge Load Cells for Tension/Compression Applications | LCLB - Discontinued

スクロールダウンし、全ラインアップをご覧ください

  • Full Parallelogram Design to Minimize Off-Center Load Effects and Improve Accuracy
  • Small Size
  • Half Bridge Design to Reduce the Number of Interconnecting Wires
  • Bonded Foil Strain Gage Design for High Reliability

商品説明

The LCLB Series has been discontinued, please see the LCAE Series as a possible substitute or consult OMEGA's Pressure Engineering department.

SPECIFICATIONS
Excitation: 10 Vdc recommended; 15 Vdc maximum
Full Scale Output: 1 and 2 lb ranges: 1 mV/V ±0.25 mV 5 to 20 lb ranges: 1 mV/V ±0.15 mV
Bridge Configuration: Active half bridge, adjacent arms
Linearity: 0.15% FS
Hysteresis: 0.15% FS
Repeatability: 0.05% FS
Creep: 0.01% Load 5 min
Thermal Effects: Zero 0.003% FS/°F Span 0.035% FS/°F
Zero Balance: 1.0% FS
Insulation Resistance: 1000 MOhms at 50 Vdc
Operating Temp Range: -140 to 66°C (-40 to 151°F)
Compensated Temp Range: -10 to 46°C (15 to 115°F)
Safe Overload: 150% of rated capacity
Maximum Overload: 200% of rated capacity
Eccentric Load Effect: ±1% FS Center Load; 3" Eccentricity North/South 1 /4 " East/West, ±1% FS
Gage Resistance: 500 ±50 Ohms
Deflection: 1 lb: 0.017", 2 lb: 0.11", 5 lb: 0.13", 10 lb: 0.12", 20 lb: 0.14"
Recommended Platform Size: 1 & 2 lb: 6 x 4", 5 to 20 lb: 6 x 6"
Electrical: 18" (0.4 m) 3-Conductor Flat Cable
注: Two user supplied 500 Ohm bridge competion resistors are required.
We noticed you are from the US. Visit your local site for regional offers and live support.