フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Subminiature and Miniature Load Cells in Economical 3-Packs  - Discontinued

LCKD and LCGD

Subminiature and Miniature Load Cells in Economical 3-Packs | LCKD and LCGD

Subminiature and Miniature Load Cells in Economical 3-Packs

スクロールダウンし、全ラインアップをご覧ください

  • Convenient 3-Packs of Compression Load Cells
  • Subminiature and Miniature Sizes
  • Capacities from 2.2 to 50,000 lbs
  • All Stainless Steel Construction
  • LCKD Series:
  • 1 kg to 1000 lb Sizes
  • From 0.38 to 0.75" Sizes
  • LCGD Series:
  • 25 to 50,000 lb Sizes
  • From 1 to 3" Sizes

商品説明

The LCGD-PK series has been discontinued. Please see the LCGD as possible alternatives or contact our {your dept.} Engineering department.

Small in size but not in performance, OMEGA’s LCKD Series subminiature compression load cells are designed to measure load ranges from 1 kg to 1000 lb. Rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. Temperature compensation is achieved through a miniature circuit board which is included in the load cell’s cable. These units are designed to be mounted on a smooth, flat surface.

The LCGD Series miniature low profile load cells are compression load cells with excellent long term stability. An all stainless steel construction assures reliability in severe industrial environments. These units are designed to operate by mounting on a flat surface, and they have a load button machined as an integral part of the basic load cell.
注: Comes with certificate of conformance.
We noticed you are from the US. Visit your local site for regional offers and live support.