スクロールダウンし、全ラインアップをご覧ください
商品説明
The LCIC-1106A is a load-cell interface card for the IBM PC/AT and compatible computers. It will accept any type of strain gage based load cell. Each card can read one load measurement. The card will directly power up to six 350 ½ load cells wired in parallel. In fact, it is a completely stand-alone sophisticated weighing indicator with 16-bit internal resolution and very fast A/D conversion rate. Direct communication with the PC’s bus and high frequency sampling enable the LCIC-1106A to handle real time applications impossible with external indicators via serial communication. The stand-alone microcomputer based interface card requires no other interfacing accessories; simply connect the load cell directly to the card and you are ready to take readings.