This Series is being dicontinued. Please see the
LC602 Series or LCDA Series
as a possible substitute, or contact our sales/engineering department.
The LCDB single-ended beam-type load cell is constructed as a bending beam for 200 lb or less, and as a shear beam for above 200 lbs. Its high accuracy, low profile, and redundant sealing make it well-suited for use in small and medium platform scales and process applications in harsh environments.
We noticed you are from the US. Visit your local site for regional offers and live support.