フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

HTC-CE

Heating Cords with CE approval | HTC-CE

Heating Cords with CE approval

¥30,867 HTC-2M-240V-CE

1 year warranty CE
  • Temperature rating up to 760 C for single install, 450 C for removable continuous use
  • Designed for use on small tubes as small as 3mm diameter
  • CE approved and grounded for safety
  • Ideal for viscosity control, research, melting of solids, and a wide variety of other applications
フレキシブルヒータ (ポリイミド) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Heating Cords with CE approval
  • Rapid thermal response dependant on application.

  • Versatile solving a wide range of applications

  • High Temperature rating makes it ideal for research and development applications

  • Safe to use with electrically conductive surfaces


  • Note: A temperature controller and temperature sensor is required to operate this heater.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
HTC-2M-240V-CE
¥33,954 (税込)
(税抜価格 ¥30,867)
納期: 2 週間
 
2.0m cord length, 240 total watts, 240VAC, 120 W/m watt density
  
HTC-2.5M-240V-CE
¥35,086 (税込)
(税抜価格 ¥31,896)
納期: 12 週間
 
2.5m cord length, 300 total watts, 240VAC, 120 W/m watt density
  
HTC-3M-240V-CE
¥36,218 (税込)
(税抜価格 ¥32,925)
納期: 9 週間
 
3.0m cord length, 360 total watts, 240VAC, 120 W/m watt density
  
HTC-3.5M-240V-CE
¥37,349 (税込)
(税抜価格 ¥33,954)
納期: 15 週間
 
3.5m cord length, 420 total watts, 240VAC, 120 W/m watt density
Accessories - RTDs and Thermocouples
  
PR-11E-3-100-1/8-6
¥40,830 (税込)
(税抜価格 ¥37,118)
納期: 2 週間
 
3 wire Pt100 RTD, -200 to 600°C , 1/8" (3.2mm) diam, 6" (152mm) length
  
HSRTD-3-100-A-2M
¥17,270 (税込)
(税抜価格 ¥15,700)
納期: 2 週間
 
Hermetically sealed Pt100 RTD probe, 2m long, Class A with stripped ends
Click to expand/minimize a list of what others bought with theXC-20-K-12
XC-20-K-12
¥9,145 (税込)
(税抜価格 ¥8,314)
納期: 2 週間
 
Type K ceramic fibre insulated thermocouple. 300 mm long, 0.8 mm dia conductors
  
TJ1-CASS-IM15U-300
¥18,871 (税込)
(税抜価格 ¥17,155)
納期: 12 週間
 
Heavy duty transition joint probe, type K, Insulated Junction, SS Sheath, 1.5mm Dia., 300mm long with 1m lead
Click to expand/minimize a list of what others bought with the5TC-GG-K-20-36
5TC-GG-K-20-36
¥15,693 (税込)
(税抜価格 ¥14,266)
納期: 2 週間
 
Glass insulated wire thermocouples, pack of 5
Click to expand/minimize a list of what others bought with theCO2-K-30 INCH
CO2-K-30 INCH
¥78,956 (税込)
(税抜価格 ¥71,778)
納期: 2 週間
 
Type K, 0.75m (30 inch), cement on surface thermocouple
Accessories - Controllers
  
CN401-11445
¥38,248 (税込)
(税抜価格 ¥34,771)
納期: 2 週間
 
1/16 DIN PID Controller, 2 Relays, 2 SSR, DI/O
  
CN402-1114455-C4
¥66,923 (税込)
(税抜価格 ¥60,839)
納期: 5 週間
 
Dual 1/16 DIN PID Controller, 3 Relays, 2 SSR, DI/O, RS485
Accessories - Solid State relays
Click to expand/minimize a list of what others bought with theSSRL240AC10
SSRL240AC10
¥10,368 (税込)
(税抜価格 ¥9,425)
納期: 2 週間
 
AC control signal (24 to 280 VAC line), 10 A Nominal rating
Click to expand/minimize a list of what others bought with theSSRL240DC10
SSRL240DC10
¥8,467 (税込)
(税抜価格 ¥7,697)
納期: 2 週間
 
DC Control Signal (24 to 280 VAC line), 10 A Nominal rating
We noticed you are from the US. Visit your local site for regional offers and live support.