フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Hyfro-Thermometer Anemometer Kit - Discontinued

HHF753-1 DISCONTINUED

 | HHF753-1 DISCONTINUED

スクロールダウンし、全ラインアップをご覧ください

  • RH, Temperature and Air Velocity In One Unit
  • Average, Min and Max Displays
  • Reading Hold Capability

商品説明

The OMEGA™ HHF751-1 digital hygro-thermo-anemometer is a versatile instrument for measuring relative humidity, air velocity and temperature. Special features include the ability to switch between Feet per Minute (FPM) and Meters per Second (MPS) and between degrees C and degrees F. In addition, the HHF751-1 can indicate average, minimum and maximum readings, and includes a hold button so that the display can be frozen while recording the reading.

The kit is supplied with three extension rods, one of which has a handle grip; one flexible rod; one combination temperature and relative humidity probe; two AA batteries; and a carrying case. The sensor is sold separately - either the HHF7-P1-1 or HHF7-P2-1. The HHF7-P1 includes an integral 1.5 m (5') interconnecting cable, while the HHF7-P2-1 includes a separate 1.5 m (5') interconnecting cable.
Ordering Example: (1) HHF751-P2 2 3/4, ¥240,975 
We noticed you are from the US. Visit your local site for regional offers and live support.