フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Silicone Rubber Tubing Heaters

GST Series

Silicone Rubber Tubing Heaters | GST Series

Silicone Rubber Tubing Heaters

スクロールダウンし、全ラインアップをご覧ください

  • Patented Grounded Heating Element
  • Uniform Heat Distribution
  • Operating Temperatures Up to 200°C (392°F)
  • Built-In Insulation
  • Modular Design to Fit Custom Lines
  • Power/Jumper Leads Allow Jackets to be Interconnected in the Field
  • No Waiting for Custom Measurements or Engineering
  • CE-Pending
  • UR-Pending

商品説明

OMEGA™ Silicone Rubber Tubing Heaters provide the heat and insulation necessary to reduce the deposits made from gas delivery lines such as BCL3, WF6, and other gases. Reduced deposits means reduced downtime, increased throughput, improved efficiency and greater process yields. OMEGA’s Silicone Rubber Tubing Heaters simplify installation and eliminate the need to wait for custom engineered heaters or jackets.

Specifications
Operating Voltage: 120 Vac Closed Cell Sponge Insulation: 0.95 cm (3/8") Silicone Facing: Fiberglass Cloth Reinforced Operating Temperature: Maximum Continuous: 232°C (450°F) Minimum Exposure: -51°C (-60°F) Maximum Short Term Exposure: 260°C (500°F) Patented Grounded Heating Element Power/ Jumper Leads: 15.2 cm (6") Dielectric Strength: 1000 Vdc
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
GST25003120
お問い合せ下さい   
納期: 
 
 
120 Vac, 6 Watts, 7.6 cm, 3 inches length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25006120
お問い合せ下さい   
納期: 
 
 
120 Vac,12 Watts, 15.24 cm, 6 inches length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25009120
お問い合せ下さい   
納期: 
 
 
120 Vac, 18 Watts, 22.86 cm, 9 inches Length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25012120
お問い合せ下さい   
納期: 
 
 
120 Vac, 24 Watts, 30.48 cm 12 inches Length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25018120
お問い合せ下さい   
納期: 
 
 
120 Vac, 36 Watts, 45.72cm, 18 inches Length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25024120
お問い合せ下さい   
納期: 
 
 
120 Vac, 47 Watts, 60.96 cm 24 inches Length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST25036120
お問い合せ下さい   
納期: 
 
 
120 Vac, 72 Watts, 91.44 cm, 36 inches length, 0.635 cm (1/4") O.D. Tubing (2.54 cm (1") Jacket O.D.)
GST37503120
お問い合せ下さい   
納期: 
 
 
120 Vac, 9 Watts, 7.6 cm, 3 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37506120
お問い合せ下さい   
納期: 
 
 
120 Vac,18 Watts, 15.24 cm , 6 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37509120
お問い合せ下さい   
納期: 
 
 
120 Vac, 27 Watts, 22.86 cm ,9 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37512120
お問い合せ下さい   
納期: 
 
 
120 Vac, 36 Watts, 30.48 cm ,12 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37518120
お問い合せ下さい   
納期: 
 
 
120 Vac, 53 Watts, 45.72 cm , 18 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37524120
お問い合せ下さい   
納期: 
 
 
120 Vac, 71 Watts, 60.96 cm , 24 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37536120
お問い合せ下さい   
納期: 
 
 
120 Vac, 106 Watts, 91.44 cm , 36 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST37548120
お問い合せ下さい   
納期: 
 
 
120 Vac, 142 Watts, 121.92 cm , 48 inches length, 0.95 cm (3/8") O.D. Tubing (2.86 cm (11/8") Jacket O.D.)
GST50003120
お問い合せ下さい   
納期: 
 
 
120 Vac, 12 Watts, 7.6 cm , 3 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50006120
お問い合せ下さい   
納期: 
 
 
120 Vac, 24 Watts, 15.24 cm ,6 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50009120
お問い合せ下さい   
納期: 
 
 
120 Vac, 36 Watts, 22.86 cm ,9 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50012120
お問い合せ下さい   
納期: 
 
 
120 Vac, 47 Watts, 30.48 cm, 12 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50018120
お問い合せ下さい   
納期: 
 
 
120 Vac, 71 Watts, 45.72 cm, 18 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50024120
お問い合せ下さい   
納期: 
 
 
120 Vac, 94 Watts, 60.96 cm, 24 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50036120
お問い合せ下さい   
納期: 
 
 
120 Vac, 142 Watts, 91.44 cm, 36 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GST50048120
お問い合せ下さい   
納期: 
 
 
120 Vac, 189 Watts, 121.92 cm, 48 inches length, 1.27 cm (1/2") O.D. Tubing (3.18 cm (11/4") Jacket O.D.)
GEL250120
お問い合せ下さい   
納期: 
 
 
120 Vac, 7 Watts, Diameter: 0.635 cm, 0.250 inches, 90° Elbow Jackets
GEL375120
お問い合せ下さい   
納期: 
 
 
120 Vac,10 Watts, Diameter: 0.935 cm, 0.375 inches, 90° Elbow Jackets
GTE250120
お問い合せ下さい   
納期: 
 
 
120 Vac, 9 Watts, Diameter: 0635 cm, 0.250 inches, Tee Jackets
GTE375120
お問い合せ下さい   
納期: 
 
 
120 Vac, 13 Watts, Diameter: 0953 cm, 0.375 inches, Tee Jackets
GTE500120
お問い合せ下さい   
納期: 
 
 
120 Vac, 17 Watts, Diameter: 1.27 cm, 0.5 inches, Tee Jackets
注: To obtain more detailed information click on download under related links below.
We noticed you are from the US. Visit your local site for regional offers and live support.