フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Sanitary Turbine Flometers - Discontinued

FTB-970A Series Turbine Flowmeters

 | FTB-970A Series Turbine Flowmeters

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 11 Sizes Available from ¼ to 3"
  • Flow Rates from 0.5 to 650 GPM
  • Suitable for Cleaning in Place (CIP)
  • NIST Certificate Supplied Standard

商品説明

The FTB-970A Series has been discontinued. Please see the FTB-400A Series as a possible alternative or contact our Flow Engineering Department.

FTB-970A Series sanitary design turbine flowmeter are available in eleven sizes, from ¼" to 3" with standard Tri-Clamp fittings, covering flow rates from 0.5 to 650 GPM. The design of the flowmeter and materials of construction are suitable for cleaning in place (CIP).

SPECIFICATIONS
Accuracy and Linearity: ±0.5% rdg
Repeatability: ±0.1% rdg or better
Temperature Range: -73 to 232°C (-100 to 450°F) -268 to 65°C (-450 to 150°F) for FTB-971AT
Signal Output: 30 mV p-p minimum
Materials of Construction: 304 SS except as noted below
    Rotor: 17-4 PH SS
    Bearings: Tungsten carbide sleeve
Electrical: 2-wire connector (included)
Maximum Pressure Drop: 4 psid
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Signal Conditioners (Order as a System for factory Scaling on FLSC-61 and FLSC-62, For Example: SYS/FTB-971A/FLSC-62A)
FLSC-61
お問い合せ下さい   
納期: 
 
 
0-5/0-10 Volt output
FLSC-62A
お問い合せ下さい   
納期: 
 
 
4-20 mA output
FLSC-64
お問い合せ下さい   
納期: 
 
 
Amplifier (Squarewave Output)
注: Comes complete with operator’s manual, mating electrical connector, and NIST certificate. Unit can also be ordered as systems with the FLSC-60 Series, signal conditioners.

製品マニュアル:

ダウンロード FTB-900/FTB9500 Series - Precision Turbine Flowmeters
ダウンロード FLSC-64 - Pulse Amplifier
ダウンロード FLSC-62A - Signal Conditioner
ダウンロード FLSC-61 - 3-Wire Analog Transmitter
We noticed you are from the US. Visit your local site for regional offers and live support.