High-level Network Access: MODBUS® TCP, DeviceNet and Profibus
Remote I/O Modules for Analog I/O, Digital I/O, Thermocouples and RTDs
商品説明
SPECIFICATIONS
ELECTRICAL/EMC
ESD Immunity: 8 kV air discharge EFT Immunity: Power Line: 2 kV Digital I/O: 1 kV Analog and Communication I/O: 250V Damped-Oscillatory Wave: Power Line: 1 kV Digital I/O: 1 kV RS Immunity: 26 MHz to 1 GHz, 10V/m
OTHER APPROVALS
Agency Certifications: UL 508, cUL, CE, Class 1, Div 2 Height: 90 mm (3.54") Width: 37.4 mm (1.47") Depth: 60 mm (2.36") Approx Weight: 0.158 kg (0.348 lb)
ENVIRONMENTAL RATINGS TRANSPORTATION AND STORAGE
Temperature: -25 to 70°C (-13 to 158°F) Humidity: 5 to 95%
OPERATING
Temperature: 0 to 55°C (32 to 131°F) Humidity: 50 to 95% Power Supply Voltage: ELC: 24 Vdc (-15 to 20%) with DC input reverse polarity protection Expansion Unit: Supplied by the ELC Power Consumption: 3 to 6 W Insulation Resistance: >5 MΩ @ 500 Vdc, between all inputs/outputs
DC INPUT POINT ELECTRICAL
Input Type: DC (SINK or SOURCE) Input Current: 24 Vdc, 5 mA Active Level: OFF/ON: Above 16 Vdc ON/OFF: Below 14.4 Vdc Response Time: X0-X5: 10 mS (or up to 10,000 mS, setting by D1020) X10, X11: 4.7 ìS (or up to 1000 times, setting by D1021)
DC OUTPUT POINT ELECTRICAL
Maximum Loading: Y0, Y1: 9W/1 point Y10, Y11: 0.9W/1 point Response Time: Y0, Y1 OFF/ON: <20µS Y0, Y1 ON/OFF: <30µS Y10, Y11 OFF/ON: <1µS Y10, Y11 ON/OFF: <1µS Maximum I/O: 256 (128 in/128 out); any number of modules I/O Type: 12 (8 in/4 out, digital) DC In Sink/Source: Yes Execution Speed: Basic commands— 2 µsec’s min Program Language: Boolean + ladder logic + SFC Program Capacity: 7920 steps Data Memory Capacity: 5000 Words Index Registers: 8 words File Memory Capacity: 1600 words Commands: 32 basic/168 advanced Floating Point: Yes SFC Commands: 1024 steps Timers: 256 (1 to 100 ms) Counters: 250 (16 bit/32 bit/up/down) High Speed Counters: 1 (14 modes), 100 kHz Pulse Output: 2 channels, 100 kHz Master Control Loop: 8 loops Subroutines: 256 subroutines Interrupts: 15 (external/time base/HS CNTR /comm) Real-Time Clock/Calendar: Built-in Expansion Modules: Digital, analog, thermocouple, RTD, motion control Serial Ports: 2 (one RS232, one RS485)