FEATURES Built-in adjustable thermostat. DWH has an externally adjustable knob. Overheat cutout. Thermostat setting determines cutout temperature on DWH. Cutout on DWH-MR has manual reset.
Built-in contactoron DWH-MR only.
Moisture & spray resistant gasketed terminal cover on DWH-MR only.
Pilot light and ON/OFF switch on DWH-MR only. DWH has pilot light and adjustable thermostat knob. Optional thin wall mounting up to 1/4" thick with 23/8" diameter opening. Clamping nut and gaskets are included. 208 and 240 V units completely wired. 480 V units require 120 V control circuit.
SPECIFICATIONS Wattage: 3 to 15 kW Power: 120, 208, 240 or 480 V; 1 phase Watt Density: 51.6-56 W/in2 Thermostat Temperature Range: DWH Series, 60-250°F, DWH-MR Series 100-210°F.
注: For more details go to the related links on the bottom of the page and click on download
CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.
We noticed you are from the US. Visit your local site for regional offers and live support.