フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

All Stainless Steel Digital Gauge, Battery Powered

DPG6000

All Stainless Steel Digital Gauge, Battery Powered | DPG6000

All Stainless Steel Digital Gauge, Battery Powered

スクロールダウンし、全ラインアップをご覧ください

  • Self-Powered by 2 "C" Size Lithium Batteries Included
  • Large LCD Display
  • All Stainless Steel

商品説明

The latest in solid state design, the DPG6000 incorporates a semiconductor strain gauge pressure transducer as the sensing element, conditioned by hybrid circuitry. The unit requires very little power, resulting in battery life of over two years with continuous operation. A low battery indicator is standard on all units. The DPG6000 directly replaces many larger mechanical gauges while giving improved accuracy, readability, and durability. The digital circuitry averages and displays pulsating pressures which would quickly ruin a mechanical gauge. The DPG6000 has found wide acceptance in applications ranging from process measurements to use as a portable pressure standard.

SPECIFICATIONS
Accuracy (linearity, hysteresis, and repeatability):15 psi = ±0.6% FS + 1 LSD
30 psi = ±0.3% FS + 1 LSD
all other ranges ±0.25% FS + 1 LSD
Overpressure: 2x full scale without damage
Burst Pressure: 10x full scale minimum
Pressure Cavity Volume: 0.035 cu in
Media Temperature: 0 to 180°F (-18 to 82°C)
Storage Temperature: -40 to 160°F (-40 to 71°C)
Compensated Temperature: 30 to 130°F (-1 to 71°C)
Thermal Zero Shift: ±0.02% F.S./°F
Thermal Sensitivity Shift: ±0.02% F.S./°F
Life: >10 million cycles minimum
Batteries: Lithium Thionyl Cloride, 2 cells, user replaceable, C-size included
Voltage: 3.6 V/cell, no-load Capacity: 5.2 Ah/cell Life: 2 years normal operation
Type: LCD, seven segments, 0.5" (13 mm) height digits
Overload: Displays "1---" when nominal pressure range is exceeded
Low Battery Detection: Displays "LOBAT" when approximately 80% of the capacity is depleted
Case: Stainless Steel 15/5
Pressure Sensor: 17-4 PH stainless steel
Pressurization Media: Compatible with 17-4 PH stainless steel (no O-rings)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DPG6000L-15G
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0.0-15.0 psig
DPG6000L-30G
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0.0-30.0 psig
DPG6000L-60G
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0.0-60.0 psig
DPG6000L-100G
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0.0-100.0 psig
DPG6000L-500G
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0-500 psig
DPG6000L-1KG
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0-1000 psig
DPG6000L-2KG
お問い合せ下さい   
納期: 
 
 
Digital pressure gauge, 0-1999 psig
注: To order absolute pressure, replace the last "G" in the part number with "A" and add $50.00.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.