フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Large Display 4-Digit Digital Gauge - Battery Powered

DPG10 Series

Large Display 4-Digit Digital Gauge - Battery Powered | DPG10 Series

Large Display 4-Digit Digital Gauge - Battery Powered

スクロールダウンし、全ラインアップをご覧ください

CE
  • Large, 0.75" (19 mm) High 4-Digit Display Plus Bar Graph
  • Peak Hold Function
  • Automatic Light-Actuated Battery Saver
  • Auto Tare/Zero Function
  • 0.25% Accuracy
  • C Size Lithium Battery Included

商品説明

The DPG-10 digital gauge combines the best features of analog and digital instruments. The 0.75 in. (19 mm) high full 4-digit display is easily read at a distance, and the analog bar graph allows instant estimation of changing pressures and gives visual indication of alarm set points. The all stainless steel sensor is vibration and shock resistant, and, unlike mechanical gauges, is immune to the effects of pulsating pressures. Available options include alarm set points, 0-2 V analog output, and 4-20 mA transmitter output.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DPG10L-15G
お問い合せ下さい   
納期: 
 
 
0-15.00 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-30G
お問い合せ下さい   
納期: 
 
 
0-30.0 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-60G
お問い合せ下さい   
納期: 
 
 
0-60.0 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-100G
お問い合せ下さい   
納期: 
 
 
0-100.0 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-500G
お問い合せ下さい   
納期: 
 
 
0-500.0 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-1KG
お問い合せ下さい   
納期: 
 
 
0-1,000 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-5KG
お問い合せ下さい   
納期: 
 
 
0-5,000 psig digital pressure gage with lower fitting, large display and bar graph
DPG10L-10KG
お問い合せ下さい   
納期: 
 
 
0-9,999 psig digital pressure gage with lower fitting, large display and bar graph
注: To order units with a back fitting change model number to DPG10B-xxx and add $10.00.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Fitting :
L : lower fitting
B : back fitting

(2) Pressure range (psi) :
15 : 0-15.00
30 : 0-30.0
60 : 0-60.0
100 : 0-100.0
500 : 0-500.0
1K : 0-1000
5K : 0-5000
10K : 0-10000

(3) Units :
G : gage pressure
A : absolute pressure

(4) Options :
: no options leave blank
-R2 : dual alarm set points with open collector outputs
-A2 : 0-2 Vdc analog output
-A4 : 4-20 mA output (requires external power)
-2LB : two Lithium battery option (16000 hour life)
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.