The CDTX-80 has been discontinued. Please see the CDTX-90 as a possible substitute or contact our pH and Environmental department.
CDTX-80 Series transmitters are unique instruments which combine a transmitter and conductivity sensor in one rugged NEMA-4X enclosure for in-line applications. The transmitters provide exceptional reliability and chemical resistance for a wide range of industrial processes. Full input/output isolation effectively eliminates ground loop problems. To assure accurate conductivity measurements, automatic temperature compensation is provided. The transmitters feature automatic temperature compensation and utilize a 2%/°C temperature coefficient. Four models are available to cover the range of 0 to 2,000 µS.
注: Comes with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.