Over-Temperature Protection for Element and Controller
Air Flow Control Damper
Insulated and Grounded Heater Barrel
APPLICATIONS • Packaging • Plastics/Rubber • Semiconductor and Electronics • Soldering/Brazing • Industry/Drying Process • Sterilization • Textiles
商品説明
This Series is no longer available. Please review the AHP_SERIES as a possible substitute or consult OMEGA's Temperature Engineering Department.
The new OMEGALUX™AHC-66136 and AHC-65253 high-efficiency process air heaters with temperature-sensing controls offer up to 3kW of power and 700°C (1300°F) of heat in controlled high temperature, air or inert gas applications. By integrating the power controller and a solid state temperature sensor with the heater into one unit, the OMEGALUX™ AHC-66136 and AHC-65253 eliminate many OEM, retrofitting and custom design inconveniences.
Available in both 1.5 kW and 3 kW models, these compact units, ideal for use where space is a consideration, have a closed loop temperature control system to prevent premature element failure due to insufficient airflow. A built-in potentiometer and damper allows the adjustment of exit air temperature and flow rate. Applications include high-speed packaging, industrial drying and soldering in a variety of industries. The AHC-66136 and AHC-65253 can be used on equipment and in on-site production facilities.
SPECIFICATIONS Wattage: AHC-66136, 1500 W; AHC-65253, 3000 W Voltage: AHC-66136, 120 Vac; AHC-65253, 230 Vac Ampere Rating: AHC-66136, 13 A; AHC-65253, 15 A Max. Exit Air Temperature: 700°C (1300°F) Max. Inlet Air Temperature: 40°C (100°F) Max. Inlet Pressure: 2 psi (14 kPa) Max. Designed Flow: AHC-66136: 113 LPM (4 SCFM); AHC-65253: 220 LPM (8 SCFM). Higher flows may be used, however, exit air temperature will be less than 700°C (1300°F). Supply Air Hose ID: 25.4 mm (1") Length: (“A”): 298 mm (113/4")
注: Comes with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.