フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Magnetic Flowmeter (Insertion Style)

FMG3000 and FMG3100 Series

Magnetic Flowmeter (Insertion Style) | FMG3000 and FMG3100 Series

Magnetic Flowmeter (Insertion Style)

¥204,775 FMG3002-PP

1 year warranty CE
  • For 0.5 to 8 in. Pipes
  • No Moving Parts
  • 0.05 to 5 m/s (0.15 to 16.4 ft/s) Flow Rate Range
  • Accurate Measurement Even in Dirty Liquids
  • Blind 4 to 20 mA or Frequency Output
  • No Pressure Drop
  • Corrosion Resistant Polypropylene
電磁流量計 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The FMG3000 Series magmeters are insertion-style magnetic flow sensors with no moving parts. All models are constructed of corrosion-resistant materials to provide long-term reliability with minimal maintenance costs. When these magmeters are used with OMEGA’s comprehensive line of installation fittings, sensor alignment and insertion depth are automatic. Fittings are required for installation. Please refer to accessories below.

These versatile, simple-to-install flowmeters deliver accurate flow measurement over a wide dynamic range in pipe sizes ranging from 0.5 to 8", satisfying the requirements of many diverse applications. FMG3000 Series magmeters offer a variety of output options for use with OMEGA flow instrumentation that has a frequency or 4 to 20 mA output. Flow velocity measurement is compensated for temperature via an integrated temperature sensor.

SPECIFICATIONS

Performance

Linearity: ±1% rdg ±0.01 m/s (0.033 ft/s)
Repeatability: ±0.5% of rdg @ 25°C (77°F)
Minimum Conductivity: 20 µS/cm
Pipe Size Range: 0.5 to 8"
Flow Range: 0.05 to 5 m/s (0.15 to 16.4 ft/s)

Wetted Materials
Sensor Body/Electrodes and Grounding Ring:

PP: Polypropylene/316L SS
O-Rings: FPM (FKM) standard
Other Materials:
    Case: PBT
    Protection Rating: NEMA 4X (IP65)

Power Requirements
4 to 20 mA: 21.6 to 26.4 Vdc, 22.1 mA max
Frequency: 4.5 to 26.4 Vdc, 15 mA max. Reverse polarity and short circuit protected

Output Specifications
Current Output (4 to 20 mA):
    Loop Accuracy: 32 µA max error (25°C @ 24 Vdc)
    Isolation: Low voltage <48 Vac/Vdc from electrodes and auxiliary power
Display (Optional):
    Characters: 2 x 16
    Window: Polyamide
    SPDT Relay: 5 A @ 30 Vdc max, 5 A @ 250 AC max
    Solid State Relay: 50 mA @ 30 Vdc, 50 mA @ 42 Vac
Maximum Cable: 300 m (1000')
Error Condition: 22.1 mA
Max Loop Resistance: 300 Ω
Frequency Output:
    Max Pull-Up Voltage: 30 Vdc
    Max Current Sink: 50 mA, current limited
Maximum Cable: 300 m (1000')

Environmental Requirements
Storage Temperature: -20 to 70°C (-4 to 158°F)
Relative Humidity: 0 to 95% (non-condensing)
Operating Temperature:
    Ambient: -10 to 70°C (14 to 158°F)
    Media: 0 to 85°C (32 to 185°F)
Max Operating Pressure: 10.3 bar @ 25°C (150 psi @ 77°F), 1.4 bar @ 85°C (20 psi @ 185°F)
Standards and Approvals: CE, NEMA 4X (IP65)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Magnetic Flowmeter for 0.5 to 4" Pipes (Fittings sold separately)
Click to expand/minimize a list of what others bought with theFMG3001-PP
FMG3001-PP
¥233,563 (税込)
(税抜価格 ¥212,330)
納期: 10 週間
 
Polypropylene/316LSS, 0.5 to 4" pipe size, frequency output
Click to expand/minimize a list of what others bought with theFMG3002-PP
FMG3002-PP
¥225,253 (税込)
(税抜価格 ¥204,775)
納期: 2 週間
 
Polypropylene/316LSS, 0.5 to 4" pipe size, 4 to 20 mA output
Magnetic Flowmeter with Display for 0.5 to 4" Pipes (Fittings sold separately)
  
FMG3001-PP-D
¥460,526 (税込)
(税抜価格 ¥418,660)
納期: 10 週間
 
Polypropylene/316LSS, with display, 0.5 to 4" pipe size, frequency output
  
FMG3002-PP-D
¥445,335 (税込)
(税抜価格 ¥404,850)
納期: 2 週間
 
Polypropylene/316LSS, with display, 0.5 to 4" pipe size, 4 to 20 mA output
Magnetic Flowmeter for 5 to 8" Pipes (Fittings sold separately)
  
FMG3101-PP
¥256,680 (税込)
(税抜価格 ¥233,345)
納期: 10 週間
 
Polypropylene/316LSS, 5 to 8" pipe size, frequency output
Click to expand/minimize a list of what others bought with theFMG3102-PP
FMG3102-PP
¥242,963 (税込)
(税抜価格 ¥220,875)
納期: 10 週間
 
Polypropylene/316LSS, 5 to 8" pipe size, 4 to 20 mA output
Magnetic Flowmeter With Display for 5 to 8" Pipes (Fittings sold separately)
  
FMG3101-PP-D
¥425,084 (税込)
(税抜価格 ¥386,440)
納期: 10 週間
 
Polypropylene/316LSS, with display, 5 to 8" pipe size, frequency output
  
FMG3102-PP-D
¥450,401 (税込)
(税抜価格 ¥409,455)
納期: 10 週間
 
Polypropylene/316LSS, with display, 5 to 8" pipe size, 4 to 20 mA output
Popular Fittings (Click on Link Below for Full Offering)
Click to expand/minimize a list of what others bought with theFP-5305M
FP-5305M
¥51,645 (税込)
(税抜価格 ¥46,950)
納期: 2 週間
 
0.5" pipe PVC molded fitting
Click to expand/minimize a list of what others bought with theFMG-5310
FMG-5310
¥131,544 (税込)
(税抜価格 ¥119,585)
納期: 10 週間
 
1" Stainless Steel fitting
Click to expand/minimize a list of what others bought with theFP-5320M
FP-5320M
¥60,528 (税込)
(税抜価格 ¥55,025)
納期: 6 週間
 
2" pipe PVC molded fitting
  
FP-5320GIS
お問い合せ下さい   
納期: 
 
 
2" pipe Galvanized Iron saddle fitting
  
FMG-5320
¥102,944 (税込)
(税抜価格 ¥93,585)
納期: 10 週間
 
2" Stainless Steel fitting
Click to expand/minimize a list of what others bought with theFP-5340GI
FP-5340GI
¥64,691 (税込)
(税抜価格 ¥58,810)
納期: 10 週間
 
4" pipe Galvanized Iron fitting
  
FP-5380S
¥97,169 (税込)
(税抜価格 ¥88,335)
納期: 10 週間
 
8" pipe PVC saddle fitting
Accessories
  
FPP-1220-0021
¥2,371 (税込)
(税抜価格 ¥2,155)
納期: 2 週間
 
FPM o-ring
  
FPP-1224-0021
¥5,143 (税込)
(税抜価格 ¥4,675)
納期: 2 週間
 
EPR (EPDM) o-ring
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
¥18,310 (税込)
(税抜価格 ¥16,645)
納期: 10 週間
 
Replacement Liquid Tight Connector Kit (contains three connectors)
Click to expand/minimize a list of what others bought with theCNI833
CNI833
¥78,062 (税込)
(税抜価格 ¥70,965)
納期: 8 週間
 
1/8 DIN controller with relay outputs accepts 4 to 20 mA inputs.
Click to expand/minimize a list of what others bought with theDPF701
DPF701
お問い合せ下さい   
納期: 
 
 
1/8 DIN frequency input meter for rate or total
注: Comes complete with operator’s manual and liquid tight connector.

Display units also include 3 relays: 2 SPDT and 1 solid state.


Ordering Example: (1) FMG3102-PP Polypropylene/316LSS magmeter with 4 to 20 mA output, ¥220,875  plus (1) FP-5360S 6, ¥65,625, ¥220,875 + 65,625 = ¥286,500

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Pipe Size :
00 : 0.5 to 4 inch
10 : 5 to 8 inch

(2) Output :
1 : Frequency
2 : 4 to 20 mA

(3) Wetted Materials :
PP : Polypropylene/316L SS
PVDF : PVDF/Hastelloy-C

(4) Display Option :
オプション選択がない場合 : Without display
-D : With display
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。

製品マニュアル:

ダウンロード FMG-3000 Series Display Version - Magmeter
ダウンロード FMG-3000 Series Blind Version - Magmeter
We noticed you are from the US. Visit your local site for regional offers and live support.