フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Strain and Process Meter with Large, Selectable Color Display

DP25B-E and DP25B-S

Strain and Process Monitor / Controller / Instumentation | DP25B-E and DP25B-S

Strain and Process Monitor / Controller / Instumentation

¥64,320 DP25B-E

5 year warranty CE
  • Big Bright LED Display
  • Scaling in Wide Range of Engineering Units
  • Built-In Excitation
  • Analog Output Optional
  • Dual Relays Optional
  • Tare Button
  • Peak Memory
表示器 / 記録装置 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED ,AMBER, or GREEN.
PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage.

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units.

SPECIFICATIONS
Input Ranges: 0-100 mV, ±50 mV, 0-10 V, ±5 V, 0-20 mA, 4-20 mA
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC working voltage
NMR: 60 dB
CMR: 120 dB
Input Protection: Voltage Input = 120 Vrms max; Current Input = 100 mA max
Input Impedance: 100 Meg ohms for 100 mV or ±50 mV input range; 1 Meg ohm for 10 V or ±5 V input range; 5 ohms for 20 mA current input range
Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber)
Analog-to-digital technique: Dual slope
Internal resolution: 15 bits
Read rate: 3/sec
Polarity: Automatic
Max error process: ±0.03% of reading, ± 1 count
Span tempco: 50 ppm/°C
Step response: 1 sec
Warm-up to rated accuracy: 30 min
Load Regulation: 1.1%
Line Regulation: 0.02% per Vac
Analog output (optional): 0-10 V, 4-20 mA or 0-20 mA; may be assigned to a display range or to setpoint #1, when used as a proportional control output
Operating temperature: 0 to 50°C (32 to 122°F)
Storage temperature: -40 to 85°C (-40 to 184°F)
Relative humidity: 90% at 40°C (104°F) (non-condensing)
Panel cutout: 1/8 DIN, 45 x 92 mm (1.78" x 3.62")
Weight: 575 g (1.27 lb)
AC Power Unit:
Power: 115 Vac or 230 Vac ±10%; 50-60 Hz, 11.0 watts max.
Excitation: 24 V @ 25 mA or 12 V @ 50 mA or 10 V @ 120 mA or 5 V @ 60 mA
DC Power Unit:
Power: 12-32 Vdc; 8.0 watts max.
Excitation: 24 V @ 25 mA or 12 V, 10 V, 5 V @ 35 mA (For Low/Medium Brightness), For High Brightness use external excitation to power sensors
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theDP25B-E
DP25B-E
¥70,752 (税込)
(税抜価格 ¥64,320)
納期: 2 週間
 
Basic Process Meter
  
DP25B-E-230
¥74,729 (税込)
(税抜価格 ¥67,935)
納期: 2 週間
 
Process Meter, 230 Vac
  
DP25B-E-230-A
¥96,624 (税込)
(税抜価格 ¥87,840)
納期: 8 週間
 
Process Meter, 230 Vac with Analog output
  
DP25B-E-230-AR
¥117,238 (税込)
(税抜価格 ¥106,580)
納期: 8 週間
 
Process Meter, 230 Vac with Analog and Relay output
  
DP25B-E-DC10/32
¥96,360 (税込)
(税抜価格 ¥87,600)
納期: 8 週間
 
Process Meter / Controller, 10-32 Vdc
Click to expand/minimize a list of what others bought with theDP25B-S
DP25B-S
¥69,780 (税込)
(税抜価格 ¥63,436)
納期: 8 週間
 
Basic Strain Meter
  
DP25B-S-230
¥69,780 (税込)
(税抜価格 ¥63,436)
納期: 8 週間
 
Strain Meter, 230 Vac
  
DP25B-S-230-A
¥91,482 (税込)
(税抜価格 ¥83,165)
納期: 8 週間
 
Strain Meter, 230 Vac with Analog output
  
DP25B-S-230-AR
¥117,238 (税込)
(税抜価格 ¥106,580)
納期: 8 週間
 
Strain Meter, 230 Vac with Analog and Relay output
Click to expand/minimize a list of what others bought with theDP25B-S-DC10/32
DP25B-S-DC10/32
¥100,382 (税込)
(税抜価格 ¥91,256)
納期: 8 週間
 
Strain Meter / Controller, 10-32 Vdc
注: Power Options are not field installable. All units come complete with a operator’s manual.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) TYPE :
E : Process voltage and current inputs
S : Strain gage bridge or process inputs

(2) Power Options :
: 115 Vac power leave blank
-230 : 230 Vac power
-DC10/32 : 10 to 32 Vdc power

(3) Output Options :
: no options leave blank
-A : scaleable analog output
-R : dual alarm relays
-AR : analog and relay options
-AI-R : isolated analog outputs and relay options
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。

製品マニュアル:

ダウンロード DP25-E and DP25B-E - 1/8 DIN Process Panel Meter
ダウンロード DP25-E and DP25B-E - Quick Start Manual for DP25-E Process Meter
We noticed you are from the US. Visit your local site for regional offers and live support.