カート  |  お問い合わせ  | 
フリーダイヤル 0120-971-357
海外からのお問合せ+81-3-5244-4675

Thin Film Point Sensitive Thermistor Sensor

TFPS-Th-Series

Thin Film Point Sensitive Thermistor Sensor
 | TFPS-Th-Series

Thin Film Point Sensitive Thermistor Sensor

¥5,615 TFPS-Th-TK-T-40

1 year warranty
  • Thin, flexible, non-invasive thermistors
  • Fast, accurate response
  • Polyimide, silicone rubber, Mylar™ insulation
  • Waterproof constructions
  • Surface or pressure-sensitive mounts
  • RoHS compliant
サーミスタ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Omega offers a wide selection of point-sensitive Thin Film sensors using Thermistor elements to meet specific non-invasive application requirements for installation and performance.

Thin Film Thermistor sensors can be installed virtually anywhere for accurate temperature sensing and fast response in aerospace, medical, and industrial devices. These sensors have an accuracy of ±1% at 25°C over a temp range -50°C (-58°F) up to 125°C (257°F).

The Thin Film sensing element offers advantages for each application. Select RTD elements to accurately monitor point temperatures with excellent repeatability (TFPS-Series), Patch-Style thermocouple for fast response surface sensing (TFPS-TC-Series), and extremely sensitive Thermistors (TFPS-Th-Series) for applications with small temperature changes.

All flexible Thin Film sensors feature quick and easy mounting with surface or pressure-sensitive adhesive (PSA), and polyimide, silicone rubber or polyester film insulation.

They also feature waterproof constructions suitable for continuous immersion and standard PTFE or silicone rubber insulated lead wire options as well as stainless steel braid over lead wires.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Quick Ship
TFPS-Th-TF-T-40
¥6,177 (税込)
(税抜価格 ¥5,615)
納期: 2 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive
Quick Ship
TFPS-Th-TF-T-40-P
¥6,177 (税込)
(税抜価格 ¥5,615)
納期: 2 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, Self-Adhesive
Quick Ship
TFPS-Th-TK-T-40
¥6,177 (税込)
(税抜価格 ¥5,615)
納期: 6 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive
Quick Ship
TFPS-Th-TK-T-40-P
¥6,177 (税込)
(税抜価格 ¥5,615)
納期: 2 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, Self-Adhesive
Quick Ship
TFPS-Th-TF-R-40
¥6,694 (税込)
(税抜価格 ¥6,085)
納期: 6 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive
Quick Ship
TFPS-Th-TF-R-40-P
¥6,694 (税込)
(税抜価格 ¥6,085)
納期: 6 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, Self-Adhesive
Quick Ship
TFPS-Th-TK-R-40
¥6,694 (税込)
(税抜価格 ¥6,085)
納期: 6 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive
Quick Ship
TFPS-Th-TK-R-40-P
¥6,694 (税込)
(税抜価格 ¥6,085)
納期: 6 週間
 
Thin Film Th Sensor, 2 Wire, 40 in Lead, Self-Adhesive
We noticed you are from the US. Visit your local site for regional offers and live support.