¥13,340 MB-C-PD-S-3-120
商品説明
Omega's miniature bolt-on RTD sensors offer a variety of bolt-on options. The space saving sizes allow for easy installation especially in tight or hard to reach locations. The bolt-on feature allows these sensors to be removed easily and reused where needed. [Model] | Model Image | Dimensions | Temp. | Case | Lead wire |
---|---|---|---|---|---|
MB-F-* |
![]()
| 0.50 x 1.00 x 0.188" (12.7 x 25.4 x 4.8 mm) w/ 0.161" (4.1 mm) diameter hole | -70 to 500°C(-94 to 932°F) | Stainless steel | AWG 22, Mica-glass insulated |
MB-T-* |
![]()
| 0.29 x 1.25 x 0.188" (7.4 x 31.8 x 4.8 mm) with 0.161" (4.1 mm) hole | -70 to 500°C(-94 to 932°F) | Stainless steel | AWG 22, Mica-glass insulated |
MB-C-* |
![]()
| 0.265" (6.7 mm) ID ring lug | -50 to 260°C(-58 to 500°F) | Nickel plated copper | 2 lead: AWG 24, 3 lead: AWG 26, PFA insulated |
MB-MF-* |
![]()
| 0.50 x 0.375 x 0.188" (12.7 x 9.5 x 4.8 mm) with 0.166" (4.2 mm) hole | -50 to 260°C(-58 to 500°F) | Stainless steel | 2 lead: AWG 24, 3 lead:AWG 26, PFA insulated |
MB-S1-* |
![]()
| 1/4- 20 x 3/8” long thread with 7/16” hex head | -50 to 260°C(-58 to 500°F) | Stainless steel | |
MB-S2-* | M6 x 1 thread, 10 mm long, with 10 mm hex |
部品番号ビルダー