フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Digital Gaging Probes for Linear Displacement Measurement

GP901

Digital Gaging Probes for Linear Displacement Measurement | GP901

Digital Gaging Probes for Linear Displacement Measurement

スクロールダウンし、全ラインアップをご覧ください

CE
  • Absolute Measurement
  • Integrated Probe and Electronics
  • Resolution to 0.06 Microns (1.5 µin)
  • Rugged Design for Harsh Environments
変位測定器 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGA's GP901 series digital gaging probes are a refinement of the LVDT, making use of a proven mechanical design and robust construction. In a digital gage probe, the coil forms part of a frequency-sensitive circuit. As the core moves, the inductance of the coil changes, causing a change in the frequency. By comparing frequencies, the user can determine the movement of the core. Each digital probe is calibrated on a laser interferometer in a controlled environment, giving improved linearity over the full stroke compared with LVDTs. Signal conditioning and an A/D converter are contained in an in-line probe electronics assembly. The electronics assembly provides a digital signal which is compatible with the DR601 display or the LDN232 RS-232 adaptor (see Related Products below).

SPECIFICATIONS
Accuracy:
  GP901-1-X: ±0.24 microns ±K x 1.0 micron
  GP901-2-X: ±0.24 microns ±K x 1.0 micron
  GP901-5-X: ±0.64 microns ±K x 2.0 micron
   GP901-10-X: ±1.20 microns ±K x 2.0 micron
(K = the difference between component range and setting master)
Operating Temp:
   Probe: 0 to 80°C (32 to 176°F)
   Electronics Assembly: 0 to 60°C (32 to 140°F)
Storage Temp: 0 to 80°C (32 to 176°F)
Calibration Temp: 20°C (68°F)
Environmental Rating: IP65
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
GP901-1-S
お問い合せ下さい   
納期: 
 
 
Spring loaded digital gage probe with 0-1 mm (0-0.04") range
GP901-2-S
お問い合せ下さい   
納期: 
 
 
Spring loaded digital gage probe with 0-2 mm (0-0.08") range
GP901-5-S
お問い合せ下さい   
納期: 
 
 
Spring loaded digital gage probe with 0-5 mm (0-0.2") range
GP901-10-S
お問い合せ下さい   
納期: 
 
 
Spring loaded digital gage probe with 0-10 mm (0-0.4") range
GP901-2-P
お問い合せ下さい   
納期: 
 
 
Pneumatically operated digital gage probe with 0-2 mm (0-0.08") range
GP901-5-P
お問い合せ下さい   
納期: 
 
 
Pneumatically operated digital gage probe with 0-5 mm (0-0.2") range
GP901-10-P
お問い合せ下さい   
納期: 
 
 
Pneumatically operated digital gage probe with 0-10 mm (0-0.4") range
注: For compatible instruments please refer to the following models: DR601 and LDN232.
We noticed you are from the US. Visit your local site for regional offers and live support.